IESNA:LM-63-2002
[TEST]P1389437
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-935-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20221.3
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
144.2 199.7 310.6 593.4 1297.8 1869.1 2312.8 2684.3 3072.6 3521.8 4093.1 4819.6 5812.4 7504.0 9694.7 12068.5 14797.2 16682.9 
17248.6 16599.7 15118.9 13732.3 12401.2 10759.6 7021.5 3582.8 1902.3 1447.6 1320.0 1297.8 1270.1 953.9 471.4 355.0 116.5 44.4 0.0 
144.2 194.1 299.5 610.1 1275.6 1896.8 2307.2 2673.3 3067.0 3555.1 4098.6 4814.1 5823.5 7404.1 9744.6 12151.7 14719.5 16616.3 
17315.1 16710.6 15246.4 13882.1 12423.4 10759.6 7187.8 3516.3 1946.7 1464.2 1325.5 1292.3 1270.1 959.5 465.9 349.4 116.5 44.4 0.0 
144.2 194.1 288.4 560.2 1175.8 1791.4 2301.7 2656.6 3072.6 3549.5 4098.6 4825.2 5729.2 7004.8 9173.4 11846.6 14702.9 16732.8 
17609.1 17326.2 16083.9 14869.3 13172.2 11308.6 8297.1 4337.1 2340.5 1613.9 1364.4 1292.3 1259.0 1142.5 477.0 338.3 138.7 55.5 0.0 
144.2 188.6 277.3 488.1 1031.6 1625.0 2218.5 2634.4 3033.8 3494.1 4070.9 4664.3 5413.1 6367.0 8014.2 10615.4 13893.2 16766.1 18002.9 
18130.4 17487.1 16721.7 15385.1 12856.0 9822.3 5801.3 3194.6 1980.0 1475.3 1303.4 1225.7 1131.4 477.0 305.0 155.3 72.1 0.0 
144.2 188.6 255.1 404.9 820.8 1386.5 1996.6 2506.9 2895.1 3366.5 3849.0 4370.4 5030.4 5707.0 6605.5 8219.4 11042.4 14985.8 17925.2 
18951.3 18707.2 18163.7 18058.3 17198.7 14098.4 9145.6 4758.6 2800.8 1747.0 1247.9 998.3 892.9 549.1 277.3 194.1 105.4 0.0 
144.2 183.0 232.9 338.3 576.8 1070.4 1630.6 2185.2 2684.3 3083.7 3555.1 4059.8 4559.0 5174.6 5856.8 6771.9 8136.2 10637.6 14935.8 
18563.0 20010.6 19816.5 19150.9 19472.6 19034.5 16721.7 10288.1 4553.4 2135.3 1236.8 804.2 615.6 465.9 260.7 216.3 149.7 0.0 
144.2 177.5 210.8 266.2 382.7 621.2 1076.0 1564.0 2118.6 2645.5 3111.4 3538.5 4043.2 4575.6 5119.1 5829.0 6783.0 8114.0 10060.8 
13310.8 17525.9 20515.3 21408.2 20986.7 20759.3 20792.6 19306.2 13488.3 5923.3 2262.8 909.6 560.2 416.0 332.8 271.8 221.8 0.0 
144.2 166.4 188.6 216.3 266.2 343.9 493.6 770.9 1192.4 1663.9 2151.9 2701.0 3233.4 3776.9 4309.4 4891.7 5623.8 6500.1 7664.8 9256.6 
11608.1 14592.0 18208.1 21519.1 22317.8 21890.7 21408.2 19761.0 15751.1 8596.6 3699.3 1225.7 582.3 443.7 360.5 310.6 0.0 
144.2 166.4 188.6 210.8 255.1 321.7 454.8 704.4 1092.6 1536.3 2024.4 2545.7 3094.8 3643.8 4187.4 4764.2 5474.1 6317.1 7459.6 9101.3 
11247.6 14092.8 17659.0 21097.6 22340.0 21935.1 21319.5 19799.8 16499.9 9567.1 4204.0 1403.2 582.3 454.8 377.1 327.2 0.0 
144.2 160.8 171.9 183.0 194.1 216.3 244.0 299.5 377.1 515.8 743.2 1042.7 1430.9 1835.8 2323.8 2845.2 3438.6 4215.1 5102.5 6233.9 7764.6 
9411.9 11641.4 14259.2 17747.7 20016.1 19040.0 16316.8 12490.0 8457.9 5601.6 3338.8 1841.3 887.4 377.1 366.0 0.0 
144.2 149.7 155.3 155.3 155.3 155.3 155.3 155.3 155.3 166.4 177.5 199.7 227.4 271.8 321.7 404.9 521.3 709.9 992.8 1425.4 2041.0 2717.6 3477.4 4043.2 
4525.7 5468.5 6893.9 7548.3 6794.1 5346.5 3899.0 2773.1 1736.0 654.4 99.8 33.3 0.0 
144.2 149.7 149.7 144.2 144.2 138.7 133.1 127.6 127.6 127.6 127.6 127.6 133.1 138.7 149.7 160.8 188.6 238.5 332.8 482.5 698.8 870.7 876.3 709.9 
604.5 782.0 1281.2 1891.2 1957.8 1464.2 798.6 382.7 155.3 61.0 27.7 16.6 0.0 
144.2 144.2 138.7 133.1 127.6 127.6 116.5 110.9 105.4 105.4 105.4 99.8 99.8 94.3 94.3 94.3 99.8 110.9 144.2 216.3 288.4 293.9 183.0 116.5 83.2 72.1 
61.0 61.0 55.5 49.9 44.4 27.7 22.2 22.2 16.6 16.6 0.0 
144.2 138.7 127.6 116.5 110.9 110.9 99.8 94.3 83.2 72.1 66.6 61.0 55.5 49.9 38.8 33.3 27.7 22.2 22.2 22.2 16.6 11.1 11.1 5.5 5.5 5.5 11.1 11.1 5.5 11.1 11.1 11.1 11.1 
11.1 16.6 16.6 0.0 
144.2 127.6 116.5 105.4 99.8 88.7 77.6 61.0 49.9 44.4 33.3 27.7 16.6 16.6 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 5.5 11.1 11.1 
11.1 0.0 
144.2 122.0 105.4 94.3 88.7 72.1 61.0 44.4 33.3 22.2 16.6 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 11.1 11.1 
0.0 
144.2 116.5 99.8 88.7 77.6 61.0 44.4 33.3 22.2 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 5.5 
0.0 
144.2 116.5 99.8 83.2 72.1 55.5 38.8 27.7 16.6 11.1 5.5 0.0 0.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 
0.0 
144.2 116.5 99.8 83.2 66.6 55.5 33.3 22.2 16.6 5.5 0.0 0.0 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
0.0 
144.2 116.5 99.8 83.2 66.6 55.5 38.8 27.7 16.6 5.5 0.0 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
144.2 116.5 99.8 83.2 72.1 55.5 38.8 27.7 22.2 11.1 11.1 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 0.0 
0.0 
144.2 116.5 99.8 83.2 66.6 55.5 38.8 27.7 22.2 11.1 11.1 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
0.0 
